WLAN

802.11ax Carrier Settings: Non-HT

These carrier settings are applicable when you select:

General

Number of Transmit Chains (Ntx)

Coding and Modulation

Data Rate

Modulation

Coding Rate

Scrambler

Scrambler Initialization

Channel Coding State

BCC Interleaver

Impairments

Quadrature Angle Adjustment for Waveform 1

I/Q Gain Balance for Waveform 1

Quadrature Angle Adjustment for Waveform 2

I/Q Gain Balance for Waveform 2

Quadrature Angle Adjustment for Waveform 3

I/Q Gain Balance for Waveform 3

Quadrature Angle Adjustment for Waveform 4

I/Q Gain Balance for Waveform 4

Quadrature Angle Adjustment for Waveform 5

I/Q Gain Balance for Waveform 5

Quadrature Angle Adjustment for Waveform 6

I/Q Gain Balance for Waveform 6

Quadrature Angle Adjustment for Waveform 7

I/Q Gain Balance for Waveform 7

Quadrature Angle Adjustment for Waveform 8

I/Q Gain Balance for Waveform 8

Trigger Frame

General

Trigger Frame Length (bytes)

Frame Control

Duration

RA

TA

Number of Users

Type-dependent Common Info Bit Number

Per User Info Bit Number

Max TF MAC Padding Duration

Number of Padding Bytes

Common

Trigger Frame Type

Length

Cascade Indication

CS Required

Bandwidth

GI and LTF Type

MU MIMO LTF Mode

Number of HE-LTF Symbols

STBC

LDPC Extra Symbol

AP Tx Power

Packet Extension

Spatial Reuse

Doppler

HE-SIGA Reserved

BA Control

BA Information

Per User Info

User Index

AID12

RU Allocation

Coding Type

MCS

DCM

SS Allocation/Random

Target RSSI

MPDU MU Spacing Factor

TID Aggregation Limit

Preferred AC

Feedback Seg Retrans Bitmap

BA Control

BA Info

AddPerUserInfo

DeletePerUserInfo

CopyPerUserInfo

Payload

MPDU Index

MPDU Length

PN9 Seed

PN15 Seed

Data Type

User File

User File Length

Data Length

MAC FCS

Mac Header

Enable

Mac Header Type

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

General

Number of Transmit Chains (Ntx)

Set the number of transmit chains when Channel State is ON or when System Configuration is IEEE MxN (1 SG). When Channel State is Off and System Configuration is not IEEE MxN (1 SG), the number of transmit chains is automatically set equal to the number of connected instruments and can't be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:NTX <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:NTX?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Coding and Modulation

Data Rate

Select the data rate for the legacy WLAN.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:DRATe?

SCPI Example

 

Couplings

 

Preset

OFDM36

State Saved

Yes

Modulation

Indicates the modulation type.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:MODulation?

SCPI Example

 

Couplings

 

Preset

QAM16

State Saved

Yes

Coding Rate

Indicates the coding rate of the BBC encoder.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:CRATe?

SCPI Example

 

Couplings

 

Preset

R34

State Saved

Yes

Scrambler

Enable or disable the scrambler. The scrambler scrambles the data to reduce the probability of long sequences of zeros and ones.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:SCRambler[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:SCRambler[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Scrambler Initialization

Set the initial state of the scrambler in decimal format. The decimal number is converted to 7 bits for input into the scrambler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:SCRambler:INIT <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:SCRambler:INIT?

SCPI Example

 

Couplings

 

Preset

93

State Saved

Yes

Min

 

Max

 

Channel Coding State

Enable or disable the BCC encoder.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:CCODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

BCC Interleaver

Enable or disable the interleaver. BCC Interleaver interleaves the bits of each spatial stream (changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:BCC:INTerleaver ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:BCC:INTerleaver?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Impairments

Quadrature Angle Adjustment for Waveform 1

Set the baseband quadrature angle adjustment for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 1

Set the baseband IQ gain balance for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 2

Set the baseband quadrature angle adjustment for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 2

Set the baseband IQ gain balance for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 3

Set the baseband quadrature angle adjustment for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 3

Set the baseband IQ gain balance for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 4

Set the baseband quadrature angle adjustment for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 4

Set the baseband IQ gain balance for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 5

Set the baseband quadrature angle adjustment for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 5

Set the baseband IQ gain balance for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 6

Set the baseband quadrature angle adjustment for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 6

Set the baseband IQ gain balance for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 7

Set the baseband quadrature angle adjustment for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 7

Set the baseband IQ gain balance for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 8

Set the baseband quadrature angle adjustment for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:QUAD:ANG8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 8

Set the baseband IQ gain balance for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:IQ:GAI8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Trigger Frame

This tab is available when you select Trigger as the Frame Type in the Waveform > Basic tab.

General

Trigger Frame Length (bytes)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Frame Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CONTrol?

SCPI Example

 

Couplings

 

Preset

0024

State Saved

Yes

Duration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:DURation <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:DURation?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

RA

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:RA

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:RA?

SCPI Example

 

Couplings

 

Preset

ffffffffffff

State Saved

Yes

TA

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:TA

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:TA?

SCPI Example

 

Couplings

 

Preset

000000000000

State Saved

Yes

Number of Users

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USER:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Type-dependent Common Info Bit Number

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CBIT:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CBIT:NUMBer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Per User Info Bit Number

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:UBIT:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:UBIT:NUMBer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Max TF MAC Padding Duration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PDURation ZERO|EIGHt|SIXTeen

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PDURation?

SCPI Example

 

Couplings

 

Preset

ZERO

State Saved

Yes

Number of Padding Bytes

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PADDing:BYTes <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PADDing:BYTes?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Common

Trigger Frame Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:TYPE BASic|BEAM|MUBar|MURTs|BSRP|GCRMubar|BQRP

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:TYPE?

SCPI Example

 

Couplings

 

Preset

BASic

State Saved

Yes

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Cascade Indication

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CASCade:INDication ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CASCade:INDication?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

CS Required

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CS:REQuired ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:CS:REQuired?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Bandwidth

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BW BW20M|BW40M|BW80M|BW160M

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BW?

SCPI Example

 

Couplings

 

Preset

BW20M

State Saved

Yes

GI and LTF Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:GILTf:TYPE X1G08|X2G32|X4G16

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:GILTf:TYPE?

SCPI Example

 

Couplings

 

Preset

X1G08

State Saved

Yes

MU MIMO LTF Mode

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:MUMimo:LTF:MODE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:MUMimo:LTF:MODE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Number of HE-LTF Symbols

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:NHELtf:SYMBol <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:NHELtf:SYMBol?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

STBC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:STBC ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:STBC?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

LDPC Extra Symbol

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:LDPC:SYMBol ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:LDPC:SYMBol?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

AP Tx Power

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:APTX:POWer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:APTX:POWer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Packet Extension

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Spatial Reuse

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:SPATial:REUSe <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:SPATial:REUSe?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Doppler

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:DOPPler ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:DOPPler?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

HE-SIGA Reserved

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:HESiga:REServed <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:HESiga:REServed?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

BA Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BA:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BA:CONTrol?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

BA Information

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BA:INFO

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:BA:INFO?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

Per User Info

User Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

AID12

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:AID12 <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:AID12?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

RU Allocation

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:RU:ALLocation

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:RU:ALLocation?

SCPI Example

 

Couplings

 

Preset

00000000

State Saved

Yes

Coding Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:CODiing:TYPE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:CODiing:TYPE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MCS

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:MCS <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:MCS?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

DCM

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:DCM <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:DCM?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

SS Allocation/Random

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:SS:ALLocation

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:SS:ALLocation?

SCPI Example

 

Couplings

 

Preset

000000

State Saved

Yes

Target RSSI

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:RSSI <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:RSSI?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MPDU MU Spacing Factor

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:MMSFactor <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:MMSFactor?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

TID Aggregation Limit

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:TAGGregation:LIMit <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:TAGGregation:LIMit?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

AC Preferrence Level

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:ACPReferrence:LEVel <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:ACPReferrence:LEVel?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Preferred AC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:PREFerac <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:PREFerac?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Feedback Seg Retrans Bitmap

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:FSR:BITMap <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:FSR:BITMap?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

BA Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:BA:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:BA:CONTrol?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

BA Info

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:BA:INFO

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:USERinfo<channel>:BA:INFO?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

AddPerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PUINfo:ADD

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

DeletePerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PUINfo:DELete

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

CopyPerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:TFRame:PUINfo:COPY

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Payload

MPDU Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MPDU Length

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:PN9:SEED?

SCPI Example

 

Couplings

Only visible when Data Type is PN9.

Preset

511

State Saved

Yes

Min

 

Max

 

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:PN15:SEED?

SCPI Example

 

Couplings

Only visible when Data Type is PN15.

Preset

32767

State Saved

Yes

Min

 

Max

 

Data Type

Select the payload data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

User File

Select a user file as the data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:FILE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

User File Length

This cell displays the number of data bytes in the user file when it is selected as the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:FILE:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:FILE:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Data Length

Set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

MAC FCS

Use this cell to enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this cell is enabled. Note: When the MAC header is not selected, then the FCS is applied to just the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Mac Header

Click the > button in this cell to open the MAC Header dialog, which enables or disables pre-pending the MAC header to the data payload. You can select General, RTS, or CTS MAC frame format by clicking the down arrow in the top right corner of the Mac Header dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Mac Header Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:NHT:PAYLoad:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max